Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2F3V26X7/8
Part #:1059427
Catalog #:2F3V26X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Model Name: | 2F3_SheaveMaster |
| Pulley Material: | Cast Iron | Number of Grooves: | 2 |
| Outside Diameter (in): | 2.65 in | Pitch Diameter (3V): | 2.6 |
| Belt Section: | 3V | Bore (Min) (in): | 0.875 in |
| Product Type: | Multiple Sheaves | Bore Type: | Finished |
| Number of Hubs: | 1 | Face Width (in): | 1.09375 |
| Keyway Size: | .1875 x .0938 | Pulley Construction: | Solid |
| Overall Width (in): | 1.5625 |
General Specifications
| UPC: | 662289108923 | Weight: | 1.38 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.63 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

