Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2F3V28X3/4
Part #:1059526
Catalog #:2F3V28X3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 2F3_SheaveMaster | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Number of Grooves: | 2 |
| Pitch Diameter (3V): | 2.75 | Outside Diameter (in): | 2.8 in |
| Product Type: | Multiple Sheaves | Belt Section: | 3V |
| Bore (Min) (in): | 0.75 in | Bore Type: | Finished with Keyway and SS |
| Keyway Size: | .1875 | Overall Width (in): | 1.5625 |
| Face Width (in): | 1.0938 | Pulley Construction: | Plain |
General Specifications
| UPC: | 662289249022 | Weight: | 1.46 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.63 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

