Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2F3V28X1
Part #:1059542
Catalog #:2F3V28X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Outside Diameter (in): | 2.8 in |
| Pitch Diameter (3V): | 2.75 | Model Name: | 2F3_SheaveMaster |
| Number of Grooves: | 2 | Pulley Material: | Cast Iron |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1 in | Bore Type: | Finished with Keyway and SS |
| Overall Width (in): | 1.5625 | Pulley Construction: | Plain |
| Keyway Size: | .250 | Face Width (in): | 1.0938 |
General Specifications
| UPC: | 662289209088 | Weight: | 1.30 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.63 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

