Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2F3V30X1
Part #:1059641
Catalog #:2F3V30X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 2.95 | Number of Grooves: | 2 |
| Model Name: | 2F3_SheaveMaster | Material: | Cast Iron |
| Outside Diameter (in): | 3 in | Pulley Material: | Cast Iron |
| Bore (Min) (in): | 1 in | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore Type: | Finished with Keyway and SS |
| Pulley Construction: | Block | Face Width (in): | 1.0938 |
| Keyway Size: | .250 |
General Specifications
| UPC: | 662289109159 | Weight: | 1.67 LB |
| Packaged Length: | 3.30 IN | Packaged Width: | 3.20 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

