Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2F3V31X7/8
Part #:1059716
Catalog #:2F3V31X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 2 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 3.15 in | Pitch Diameter (3V): | 3.1 |
| Model Name: | 2F3_SheaveMaster | Material: | Cast Iron |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore Type: | Finished with Keyway and SS |
| Keyway Size: | .1875 |
General Specifications
| UPC: | 662289269211 | Weight: | 2.02 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.90 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

