Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2F3V33X7/8
Part #:1059807
Catalog #:2F3V33X7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 2F3_SheaveMaster | Number of Grooves: | 2 |
| Material: | Cast Iron | Outside Diameter (in): | 3.35 in |
| Pitch Diameter (3V): | 3.3 | Pulley Material: | Cast Iron |
| Bore (Min) (in): | 0.875 in | Belt Section: | 3V |
| Product Type: | Multiple Sheaves | Bore Type: | Finished with Keyway and SS |
| Keyway Size: | .1875 |
General Specifications
| UPC: | 662289209231 | Weight: | 1.76 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 1.88 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

