Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2F3V33X1
Part #:1059815
Catalog #:2F3V33X1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 2F3_SheaveMaster | Pitch Diameter (3V): | 3.3 |
| Material: | Cast Iron | Outside Diameter (in): | 3.35 in |
| Pulley Material: | Cast Iron | Number of Grooves: | 2 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1 in |
| Belt Section: | 3V | Bore Type: | Finished with Keyway and SS |
| Keyway Size: | .250 |
General Specifications
| UPC: | 662289129263 | Weight: | 2.14 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.30 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

