Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2H3V41
Part #:1059955
Catalog #:2H3V41
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | H | Overall Length (in): | 1.5 in |
| Number of Grooves: | 2 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 4.12 in | Material: | Cast Iron |
| Pitch Diameter (3V): | 4.07 | Belt Section: | 3V |
| Bore (Min) (in): | 0.375 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Plain |
| Bushing Bore Range: | 0.375 - 1.500 | Overall Width (in): | 1.5 |
| Face Width (in): | 1.0938 |
General Specifications
| UPC: | 662289289394 | Weight: | 2.55 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 1.06 IN |

