Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2P3V41
Part #:1059971
Catalog #:2P3V41
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 4.12 in | Bushing Used: | P1 |
| Pitch Diameter (3V): | 4.07 | Number of Grooves: | 2 |
| Overall Length (in): | 2.140625 in | Belt Section: | 3V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 2.1875 |
| Bushing Bore Range: | 0.500 - 1.750 | Keyway Size: | .375 |
| Face Width (in): | 1.0938 | Pulley Construction: | Plain |
General Specifications
| UPC: | 662289311781 | Weight: | 3.00 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN |

