Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2P3V47
Part #:1060094
Catalog #:2P3V47
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | P1 | Overall Length (in): | 2.140625 in |
| Material: | Cast Iron | Pitch Diameter (3V): | 4.7 |
| Outside Diameter (in): | 4.75 in | Number of Grooves: | 2 |
| Pulley Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 0.5 in |
| Bore Type: | Split Taper Bushed | Bushing Bore Range: | 0.500 - 1.750 |
| Overall Width (in): | 2.1875 | Keyway Size: | .375 |
| Pulley Construction: | Plain | Face Width (in): | 1.0938 |
General Specifications
| UPC: | 662289189540 | Weight: | 4.05 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

