Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2Q3V65
Part #:1060573
Catalog #:2Q3V65
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (3V): | 6.45 | Outside Diameter (in): | 6.5 in |
| Bushing Used: | Q1 | Overall Length (in): | 2.828125 in |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Number of Grooves: | 2 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.75 in | Belt Section: | 3V |
| Bore Type: | Split Taper Bushed | Face Width (in): | 1.0938 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Keyway Size: | .500 |
| Overall Width (in): | 2.78125 | Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289179893 | Weight: | 9.10 LB |
| Packaged Length: | 6.70 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 2.60 IN |

