Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2Q3V80
Part #:1060730
Catalog #:2Q3V80
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q1 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Pitch Diameter (3V): | 7.95 |
| Outside Diameter (in): | 8 in | Number of Grooves: | 2 |
| Overall Length (in): | 2.828125 in | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.75 in | Belt Section: | 3V |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Face Width (in): | 1.0938 | Overall Width (in): | 2.78125 |
| Pulley Construction: | Spoked | Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289280070 | Weight: | 11.23 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 9.50 IN |
| Packaged Height: | 1.90 IN |

