Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2Q3V106
Part #:1060813
Catalog #:2Q3V106
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 10.6 in | Pitch Diameter (3V): | 10.55 |
| Overall Length (in): | 2.828125 in | Pulley Material: | Cast Iron |
| Bushing Used: | Q1 | Number of Grooves: | 2 |
| Material: | Cast Iron | Bore (Min) (in): | 0.75 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Face Width (in): | 1.0938 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Overall Width (in): | 2.78125 |
| Pulley Construction: | Spoked | Keyway Size: | .500 |
General Specifications
| UPC: | 662289240098 | Weight: | 13.35 LB |
| Packaged Length: | 11.38 IN | Packaged Width: | 11.38 IN |
| Packaged Height: | 1.75 IN |

