Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2P5V44
Part #:1061183
Catalog #:2P5V44
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 2 | Bushing Used: | P1 |
| Pulley Material: | Cast Iron | Pitch Diameter (5V): | 4.3 |
| Material: | Cast Iron | Overall Length (in): | 2.515625 in |
| Outside Diameter (in): | 4.4 in | Bore (Min) (in): | 0.5 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Keyway Size: | .375 |
| Bushing Bore Range: | 0.500 - 1.750 | Face Width (in): | 1.6875 |
| Overall Width (in): | 2.1875 | Pulley Construction: | Plain |
General Specifications
| UPC: | 662289446162 | Weight: | 3.62 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 2.00 IN |

