Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2Q5V49
Part #:1061258
Catalog #:2Q5V49
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 4.8 | Number of Grooves: | 2 |
| Bushing Used: | Q1 | Outside Diameter (in): | 4.9 in |
| Overall Length (in): | 3.359375 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bore (Min) (in): | 0.75 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 3.3125 |
| Pulley Construction: | Plain | Face Width (in): | 1.6875 |
| Keyway Size: | .500 | Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289506217 | Weight: | 5.74 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 2.60 IN |

