Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2Q5V63
Part #:1061415
Catalog #:2Q5V63
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (5V): | 6.2 | Overall Length (in): | 2.765625 in |
| Bushing Used: | Q1 | Outside Diameter (in): | 6.3 in |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Number of Grooves: | 2 | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Face Width (in): | 1.6875 |
| Keyway Size: | .500 | Bushing Bore Range: | 2.6875 - 2.6875 |
| Overall Width (in): | 2.78125 | Pulley Construction: | Plain |
General Specifications
| UPC: | 662289626229 | Weight: | 8.67 LB |
| Packaged Length: | 6.80 IN | Packaged Width: | 6.80 IN |
| Packaged Height: | 2.00 IN |

