Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2Q5V71
Part #:1061498
Catalog #:2Q5V71
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 2.828125 in | Number of Grooves: | 2 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 7.1 in |
| Bushing Used: | Q1 | Pitch Diameter (5V): | 7 |
| Material: | Cast Iron | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Pulley Construction: | Plain | Bushing Bore Range: | 2.6875 - 2.6875 |
| Face Width (in): | 1.6875 | Overall Width (in): | 2.78125 |
General Specifications
| UPC: | 662289100446 | Weight: | 10.63 LB |
| Packaged Length: | 8.10 IN | Packaged Width: | 8.10 IN |
| Packaged Height: | 1.90 IN |

