Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2Q5V109
Part #:1062033
Catalog #:2Q5V109
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q1 | Outside Diameter (in): | 10.9 in |
| Pulley Material: | Cast Iron | Overall Length (in): | 2.828125 in |
| Pitch Diameter (5V): | 10.8 | Material: | Cast Iron |
| Number of Grooves: | 2 | Belt Section: | 5V |
| Bore (Min) (in): | 0.75 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 2.78125 |
| Pulley Construction: | Spoked | Bushing Bore Range: | 2.6875 - 2.6875 |
| Face Width (in): | 1.6875 | Keyway Size: | .500 |
General Specifications
| UPC: | 662289312078 | Weight: | 20.14 LB |
| Packaged Length: | 11.60 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 1.90 IN |

