Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2Q5V125
Part #:1062173
Catalog #:2Q5V125
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Overall Length (in): | 2.828125 in |
| Material: | Cast Iron | Bushing Used: | Q1 |
| Pitch Diameter (5V): | 12.4 | Outside Diameter (in): | 12.5 in |
| Number of Grooves: | 2 | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 2.78125 |
| Face Width (in): | 1.6875 | Keyway Size: | .500 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289312085 | Weight: | 20.77 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 2.63 IN |

