Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2R5V150
Part #:1062397
Catalog #:2R5V150
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 3.171875 in | Bushing Used: | R1 |
| Outside Diameter (in): | 15 in | Material: | Cast Iron |
| Belt Type: | Classic or 358 | Number of Hubs: | 1 |
| Number of Flanges: | 3 | Pulley Material: | Cast Iron |
| Pitch Diameter (5V): | 14.9 | Number of Grooves: | 2 |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore (Min) (in): | 1.125 in | Bore Type: | Split Taper Bushed |
| Face Width (in): | 1.6875 | Keyway Size: | .750 |
| Bushing Bore Range: | 1.125 - 3.750 |
General Specifications
| UPC: | 662289312108 | Weight: | 29.87 LB |
| Packaged Length: | 16.40 IN | Packaged Width: | 16.30 IN |
| Packaged Height: | 2.50 IN |

