Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 23V365SH
Part #:1064500
Catalog #:23V365SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 23V_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Pitch Diameter (3V): | 3.6 | Bushing Used: | SH |
| Material: | Cast Iron | Number of Grooves: | 2 |
| Outside Diameter (in): | 3.65 in | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 3V |
| Bore Type: | QD Bushed | Face Width (in): | 1.0938 |
| Overall Width (in): | 1.09375 | Pulley Construction: | Plain |
| Bushing Bore Range: | 0.500 - 1.625 | Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289363643 | Weight: | 1.85 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 1.88 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

