Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 23V475SH
Part #:1064534
Catalog #:23V475SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SH | Material: | Cast Iron |
| Number of Grooves: | 2 | Pitch Diameter (3V): | 4.7 |
| Outside Diameter (in): | 4.75 in | Model Name: | 23V_LG_Sheavemaster |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 0.5 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.625 |
General Specifications
| UPC: | 662289413607 | Weight: | 3.16 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

