Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 23V500SH
Part #:1064542
Catalog #:23V500SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Outside Diameter (in): | 5 in |
| Number of Grooves: | 2 | Pitch Diameter (3V): | 4.95 |
| Bushing Used: | SH | Model Name: | 23V_LG_Sheavemaster |
| Material: | Cast Iron | Bore (Min) (in): | 0.5 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Face Width (in): | 1.0938 |
| Bushing Bore Range: | 0.500 - 1.625 | Overall Width (in): | 1.09375 |
| Pulley Construction: | Plain | Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289343621 | Weight: | 3.55 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

