Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 23V530SH
Part #:1064559
Catalog #:23V530SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5.3 in | Material: | Cast Iron |
| Pitch Diameter (3V): | 5.25 | Number of Grooves: | 2 |
| Model Name: | 23V_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Bushing Used: | SH | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 3V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.625 |
General Specifications
| UPC: | 662289373659 | Weight: | 4.00 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN |

