Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 23V1060SK
Part #:1064617
Catalog #:23V1060SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SK | Model Name: | 23V_LG_Sheavemaster |
| Number of Grooves: | 2 | Outside Diameter (in): | 10.6 in |
| Pitch Diameter (3V): | 10.55 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Belt Section: | 3V | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289363711 | Weight: | 10.60 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 11.06 IN |
| Packaged Height: | 1.44 IN |

