Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 23V1400SK
Part #:1064625
Catalog #:23V1400SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 14 in | Pulley Material: | Cast Iron |
| Number of Grooves: | 2 | Bushing Used: | SK |
| Model Name: | 23V_LG_Sheavemaster | Material: | Cast Iron |
| Pitch Diameter (3V): | 13.95 | Belt Section: | 3V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Number of Hubs: | 1 |
| Bushing Bore Range: | .500 - 2.625 | Overall Width (in): | 1.9375 |
| Face Width (in): | 1.09375 | Pulley Construction: | Spoke |
General Specifications
| UPC: | 662289373161 | Weight: | 19.82 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 14.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

