Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 23V1900SK
Part #:1064633
Catalog #:23V1900SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 23V_LG_Sheavemaster | Outside Diameter (in): | 19 in |
| Pitch Diameter (3V): | 18.95 | Bushing Used: | SK |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Number of Grooves: | 2 | Bore (Min) (in): | 0.5 in |
| Belt Section: | 3V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289413256 | Weight: | 29.78 LB |
| Packaged Length: | 19.75 IN | Packaged Width: | 19.75 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

