Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 23V2500SF
Part #:1064641
Catalog #:23V2500SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 2 | Material: | Cast Iron |
| Outside Diameter (in): | 25 in | Model Name: | 23V_LG_Sheavemaster |
| Bushing Used: | SF | Pulley Material: | Cast Iron |
| Pitch Diameter (3V): | 24.95 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 3V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289363377 | Weight: | 38.00 LB |
| Packaged Length: | 25.00 IN | Packaged Width: | 25.00 IN |
| Packaged Height: | 2.06 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

