Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 25V800SK
Part #:1065606
Catalog #:25V800SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pitch Diameter (5V): | 7.9 |
| Outside Diameter (in): | 8 in | Bushing Used: | SK |
| Model Name: | 25V_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Number of Grooves: | 2 | Bore (Min) (in): | 0.5 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289386147 | Weight: | 10.92 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 1.75 IN |

