Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 25V900SK
Part #:1065622
Catalog #:25V900SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Bushing Used: | SK |
| Number of Grooves: | 2 | Pitch Diameter (5V): | 8.9 |
| Outside Diameter (in): | 9 in | Model Name: | 25V_LG_Sheavemaster |
| Pulley Material: | Cast Iron | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289366101 | Weight: | 12.44 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 1.75 IN |

