Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 25V925SK
Part #:1065630
Catalog #:25V925SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SK | Model Name: | 25V_LG_Sheavemaster |
| Material: | Cast Iron | Pitch Diameter (5V): | 9.15 |
| Outside Diameter (in): | 9.25 in | Pulley Material: | Cast Iron |
| Number of Grooves: | 2 | Bore (Min) (in): | 0.5 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289396122 | Weight: | 15.86 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

