Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 25V975SK
Part #:1065648
Catalog #:25V975SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Pitch Diameter (5V): | 9.65 |
| Bushing Used: | SK | Outside Diameter (in): | 9.75 in |
| Number of Grooves: | 2 | Material: | Cast Iron |
| Model Name: | 25V_LG_Sheavemaster | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289416158 | Weight: | 14.08 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 1.75 IN |

