Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 25V1030SK
Part #:1065655
Catalog #:25V1030SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 2 | Pitch Diameter (5V): | 10.2 |
| Bushing Used: | SK | Outside Diameter (in): | 10.3 in |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Model Name: | 25V_LG_Sheavemaster | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289346189 | Weight: | 18.29 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 10.80 IN |
| Packaged Height: | 2.00 IN |

