Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 25V1090SK
Part #:1065663
Catalog #:25V1090SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 25V_LG_Sheavemaster | Pitch Diameter (5V): | 10.8 |
| Bushing Used: | SK | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Outside Diameter (in): | 10.9 in |
| Number of Grooves: | 2 | Bore (Min) (in): | 0.5 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289376131 | Weight: | 16.65 LB |
| Packaged Length: | 11.70 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 2.00 IN |

