Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 25V1400SF
Part #:1065705
Catalog #:25V1400SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | SF | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 14 in | Material: | Cast Iron |
| Pitch Diameter (5V): | 13.9 | Model Name: | 25V_LG_Sheavemaster |
| Number of Grooves: | 2 | Belt Section: | 5V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289323319 | Weight: | 25.73 LB |
| Packaged Length: | 14.50 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 2.00 IN |

