Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 25V440SH
Part #:3049855
Catalog #:25V440SH
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 25V_LG_Sheavemaster | Bushing Used: | SH |
| Outside Diameter (in): | 4.4 in | Number of Grooves: | 2 |
| Pulley Material: | Cast Iron | Pitch Diameter (5V): | 4.3 |
| Material: | Cast Iron | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | 5V |
| Number of Hubs: | 1 | Bore Type: | QD Bushed |
| Overall Width (in): | 1.6875 | Bushing Bore Range: | .500 - 1.625 |
| Pulley Construction: | Solid | Face Width (in): | 1.6875 |
General Specifications
| UPC: | 662289468669 | Weight: | 2.76 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 5.06 IN |
| Packaged Height: | 1.88 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

