Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 25V490SDS
Part #:3049947
Catalog #:25V490SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 4.9 in | Pitch Diameter (5V): | 4.8 |
| Bushing Used: | SDS | Model Name: | 25V_LG_Sheavemaster |
| Number of Grooves: | 2 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Number of Hubs: | 1 | Bore Type: | QD Bushed |
| Overall Width (in): | 1.6875 | Bushing Bore Range: | .500 - 2.000 |
| Face Width (in): | 1.6875 | Pulley Construction: | Solid |
General Specifications
| UPC: | 662289468812 | Weight: | 3.76 LB |
| Packaged Length: | 5.40 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 2.00 IN |

