Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 25V520SDS
Part #:3049988
Catalog #:25V520SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5.2 in | Pitch Diameter (5V): | 5.1 |
| Number of Grooves: | 2 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bushing Used: | SDS |
| Model Name: | 25V_LG_Sheavemaster | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Pulley Construction: | Solid |
| Bushing Bore Range: | 0.500 - 2.000 | Face Width (in): | 1.6875 |
| Overall Width (in): | 1.6875 | Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289468904 | Weight: | 4.60 LB |
| Packaged Length: | 7.06 IN | Packaged Width: | 7.06 IN |
| Packaged Height: | 1.88 IN |

