Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 25V630SK
Part #:3050077
Catalog #:25V630SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Pitch Diameter (5V): | 6.2 |
| Number of Grooves: | 2 | Model Name: | 25V_LG_Sheavemaster |
| Bushing Used: | SK | Material: | Cast Iron |
| Outside Diameter (in): | 6.3 in | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Belt Section: | 5V |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289469130 | Weight: | 7.60 LB |
| Packaged Length: | 6.56 IN | Packaged Width: | 6.56 IN |
| Packaged Height: | 2.25 IN |

