Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 25V670SK
Part #:3050119
Catalog #:25V670SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 2 | Outside Diameter (in): | 6.7 in |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Bushing Used: | SK | Model Name: | 25V_LG_Sheavemaster |
| Pitch Diameter (5V): | 6.6 | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289469208 | Weight: | 9.18 LB |
| Packaged Length: | 7.20 IN | Packaged Width: | 7.70 IN |
| Packaged Height: | 1.80 IN |

