Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 23V235JA
Part #:3050184
Catalog #:23V235JA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | JA | Number of Grooves: | 2 |
| Outside Diameter (in): | 2.35 in | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Model Name: | 23V_SM_Sheavemaster |
| Pitch Diameter (3V): | 2.3 | Belt Section: | 3V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.250 |
General Specifications
| UPC: | 662289471058 | Weight: | 1.04 LB |
| Packaged Length: | 2.56 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 1.94 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

