Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 25V590SDS
Part #:3050259
Catalog #:25V590SDS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Outside Diameter (in): | 5.9 in |
| Bushing Used: | SDS | Number of Grooves: | 2 |
| Model Name: | 25V_LG_Sheavemaster | Pitch Diameter (5V): | 5.8 |
| Material: | Cast Iron | Belt Section: | 5V |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289469048 | Weight: | 5.96 LB |
| Packaged Length: | 7.06 IN | Packaged Width: | 7.06 IN |
| Packaged Height: | 1.88 IN |

