Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 25V1130SK
Part #:3063351
Catalog #:25V1130SK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 25V_LG_Sheavemaster | Number of Grooves: | 2 |
| Bushing Used: | SK | Outside Diameter (in): | 11.3 in |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Pitch Diameter (5V): | 11.2 | Product Type: | Multiple Sheaves |
| Belt Section: | 5V | Bore (Min) (in): | 0.5 in |
| Bore Type: | QD Bushed | Pulley Construction: | Arm |
| Overall Width (in): | 1.6875 | Face Width (in): | 1.6875 |
| Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289469932 | Weight: | 17.10 LB |
| Packaged Length: | 11.38 IN | Packaged Width: | 11.38 IN |
| Packaged Height: | 1.75 IN |

