Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 25V1870SF
Part #:3063369
Catalog #:25V1870SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Bushing Used: | SF |
| Model Name: | 25V_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Pitch Diameter (5V): | 18.6 | Outside Diameter (in): | 18.7 in |
| Number of Grooves: | 2 | Bore (Min) (in): | 0.5 in |
| Belt Section: | 5V | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Face Width (in): | 1.6875 |
| Pulley Construction: | Arm | Bushing Bore Range: | 0.500 - 2.938 |
| Overall Width (in): | 1.6875 |
General Specifications
| UPC: | 662289469949 | Weight: | 38.00 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 18.75 IN |
| Packaged Height: | 1.75 IN |

