Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 25V2360E
Part #:3063377
Catalog #:25V2360E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | E | Pitch Diameter (5V): | 23.5 |
| Number of Grooves: | 2 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Outside Diameter (in): | 23.6 in |
| Model Name: | 25V_LG_Sheavemaster | Belt Section: | 5V |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.875 in |
| Bore Type: | QD Bushed | Pulley Construction: | Arm / Spoke |
| Overall Width (in): | 2.64 | Bushing Bore Range: | 0.875 - 3.500 |
| Face Width (in): | 1.6875 | Length Through Bore (in): | 2.625 in |
General Specifications
| UPC: | 662289469956 | Weight: | 60.02 LB |
| Packaged Length: | 23.60 IN | Packaged Width: | 23.60 IN |
| Packaged Height: | 1.68 IN |

