Browning 2 Groove Cast Iron Bushed Bore Multiple Sheave - 2B5V110
Part #:3694064
Catalog #:2B5V110
KEY FEATURES
- Combination Groove - All Browning B5V Sheaves permit the running of A, 4L, B, 5L and 5V Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Broad horsepower coverage - The B5V is available in 1 through 6 grooves allowing it to cover from 5 to 125 horsepower drives
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- New Casting design - The B5V castings were developed using CAD and Finite Elements Analysis to determine where to add and eliminate material.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 2.546875 in | Datum Diameter (A): | 10.6 |
| Outside Diameter (in): | 11.28 in | Number of Grooves: | 2 |
| Datum Diameter (B): | 11 | Pitch Diameter (B): | 11.3 |
| Pitch Diameter (A): | 10.8 | Bushing Used: | B |
| Model Name: | 2B5V-SheaveMaster | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Pitch Diameter (5V): | 11.1 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Belt Section: | A, B, 5V | Number of Hubs: | 1 |
| Bore Type: | Split Taper Bushed | Keyway Size: | 0.500 |
| Pulley Construction: | Spoke | Bushing Bore Range: | 0.500 - 2.4375 |
| Overall Width (in): | 2.53 | Face Width (in): | 1.72 |
General Specifications
| UPC: | 662289034253 | Weight: | 15.96 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 11.40 IN |
| Packaged Height: | 1.90 IN |

