Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TB40
Part #:1001387
Catalog #:3TB40
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 3TB-S_Sheave_Master | Material: | Cast Iron |
| Pitch Diameter (A): | 3.8 | Overall Length (in): | 3.328125 in |
| Pulley Material: | Cast Iron | Pitch Diameter (B): | 4.3 |
| Outside Diameter (in): | 4.35 in | Number of Grooves: | 3 |
| Datum Diameter (A): | 3.6 | Datum Diameter (B): | 4 |
| Bushing Used: | P1 | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore (Min) (in): | 0.5 in |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Plain |
| Overall Width (in): | 3.375 | Bushing Bore Range: | 0.500 - 1.750 |
| Face Width (in): | 2.5 | Keyway Size: | .375 |
General Specifications
| UPC: | 662289310227 | Weight: | 4.57 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 2.60 IN |

