Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TB42
Part #:1001445
Catalog #:3TB42
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 3 | Model Name: | 3TB-S_Sheave_Master |
| Pitch Diameter (A): | 4 | Pulley Material: | Cast Iron |
| Datum Diameter (B): | 4.2 | Bushing Used: | P1 |
| Pitch Diameter (B): | 4.5 | Outside Diameter (in): | 4.55 in |
| Datum Diameter (A): | 3.8 | Material: | Cast Iron |
| Overall Length (in): | 3.328125 in | Bore (Min) (in): | 0.5 in |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Face Width (in): | 2.5 |
| Overall Width (in): | 3.375 | Keyway Size: | .375 |
| Pulley Construction: | Plain | Bushing Bore Range: | 0.500 - 1.750 |
General Specifications
| UPC: | 662289310234 | Weight: | 5.09 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 2.60 IN |

