Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TB44
Part #:1001502
Catalog #:3TB44
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 4.2 | Pitch Diameter (B): | 4.7 |
| Pulley Material: | Cast Iron | Datum Diameter (A): | 4 |
| Datum Diameter (B): | 4.4 | Material: | Cast Iron |
| Model Name: | 3TB-M_Sheave_Master | Number of Grooves: | 3 |
| Overall Length (in): | 2.703125 in | Bushing Used: | P1 |
| Outside Diameter (in): | 4.75 in | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Face Width (in): | 2.5 |
| Bushing Bore Range: | 0.500 - 1.750 | Keyway Size: | .375 |
| Overall Width (in): | 2.75 | Pulley Construction: | Plain |
General Specifications
| UPC: | 662289171262 | Weight: | 5.55 LB |
| Packaged Length: | 5.06 IN | Packaged Width: | 5.06 IN |
| Packaged Height: | 2.50 IN |

