Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TB48
Part #:1001627
Catalog #:3TB48
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 3TB-M_Sheave_Master | Datum Diameter (B): | 4.8 |
| Pulley Material: | Cast Iron | Datum Diameter (A): | 4.4 |
| Bushing Used: | P1 | Pitch Diameter (A): | 4.6 |
| Outside Diameter (in): | 5.15 in | Number of Grooves: | 3 |
| Overall Length (in): | 2.703125 in | Material: | Cast Iron |
| Pitch Diameter (B): | 5.1 | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Bore Type: | Split Taper Bushed | Face Width (in): | 2.5 |
| Pulley Construction: | Webbed | Bushing Bore Range: | 0.500 - 1.750 |
| Keyway Size: | .375 | Overall Width (in): | 2.75 |
General Specifications
| UPC: | 662289310272 | Weight: | 6.79 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 2.70 IN |

